Lexium CAR42BC

Overview

Here you will find the following information:

oMechanical data of Lexium CAR42BC

oCharacteristic curves of Lexium CAR42BC

oDimensional drawing of Lexium CAR42BC

Mechanical Data of Lexium CAR42BC

Category

Parameter

Unit

Value for CAR42BC with axis body type 1

General data

Type of mechanical drive element

Toothed belt 20AT5

Width: 20 mm (0.79 in)

Profile: AT

Pitch: 5 mm (0.197 in)

Type of guide

Linear ball bearing guide

Minimum stroke(1)

mm

(in)

10

(0.39)

Maximum stroke(2)

mm

(in)

300

(11.8)

Maximum velocity(3)

m/s

(ft/s)

3

(9.8)

Maximum acceleration(3)

m/s2

(ft/s2)

20

(66)

Feed constant

mm/rev

(in/rev)

100

(3.9)

Effective diameter toothed belt

mm

(in)

31.83

(1.25)

Repeatability(3)

mm

(in)

+/- 0.05

(+/- 0.00197)

Forces and torques

Maximum drive torque Mmax(4)

Nm

(lbf-in)

7

(62)

Breakaway torque for axis with 0 stroke

Nm

(lbf-in)

0.3

(2.66)

Maximum feed force Fxmax(4)

N

(lbf)

435

(98)

Maximum force Fy(4)

N

(lbf)

290

(65)

Maximum force Fz(4)

N

(lbf)

250

(56)

Maximum torque end plate Mx(4)

Nm

(lbf-in)

9

(80)

Maximum torque end plate My(4)

Nm

(lbf-in)

21

(186)

Maximum torque end plate Mz(4)

Nm

(lbf-in)

25

(221)

Weights

Mass for axis with 0 stroke

kg

(lb)

2.8

(6.2)

Mass per 1 m (39 in) of stroke

kg/m

(lb/in)

2.5

(0.14)

Moving mass of the cantilever

kg

(lb)

1.7

(3.75)

Moments of inertia

Moment of inertia for axis with 0 stroke

kg·cm²

(lb·in²)

4.8

(1.64)

Moment of inertia per 1 m (39 in) stroke

kg·cm²/m

(lb·in²/in)

6.3

(0.054)

Moment of inertia per 1 kg (2.2 lb) payload

kg·cm²/kg

(lb·in²/lb)

2.55

(0.38)

(1) Required for lubrication of the linear ball bearing guide.

(2) For information about greater strokes, contact your local Schneider Electric representative.

(3) Depending on load and stroke.

(4) Maximum permissible forces and torques decrease at increasing velocities. Refer to the characteristic curves following this table.

Characteristic Curves of Lexium CAR42BC

Maximum feed force Fxmax

G-SE-0049595.1.gif-high.gif

 

 

Maximum force Fy

G-SE-0049596.1.gif-high.gif

 

 

Maximum force Fz

G-SE-0049597.1.gif-high.gif

 

 

Maximum drive torque Mmax

G-SE-0049599.1.gif-high.gif

 

 

Maximum torque end plate Mx

G-SE-0049600.1.gif-high.gif

 

 

Maximum torque end plate My

G-SE-0049601.1.gif-high.gif

 

 

Maximum torque end plate Mz

G-SE-0049602.1.gif-high.gif

 

 

Service Life

G-SE-0049598.1.gif-high.gif

 

 

A The forces and torques (Fy, Fz, Mx, Mz, My) are calculated for an expected service life of . This is shown with k factor equal 1.0 in the figure.

Dimensional Drawing of Lexium CAR42BC

G-SE-0058235.2.gif