Output Pin Description

Output Pin Description

Output

Data Type

Description

q_xEn

BOOL

TRUE: Enables the function block.

FALSE: Disables the function block.

q_wDrvAccStat

WORD

Status of selected acceleration ramp level

Range: 1...4

q_wDrvDecStat

WORD

Status of selected deceleration ramp level

Range: 1...4

q_wAcc

WORD

Ramp time from 0 to nominal speed

Target drive must be set to 0.1 accuracy

Range 1...9999

Scaling/Unit: 0.1 s

q_wDec

WORD

Ramp time from nominal speed to 0

Target drive must be set to 0.1 accuracy

Range 1...9999

Scaling/Unit: 0.1 s

q_xAlrm

BOOL

TRUE: Alarm detected

FALSE: No alarm detected

q_wAlrmId

WORD

Detected alarm identification. Refer to Notifications.

Range: 0...3

Notifications

Alarm Bit q_wAlrmld

Description

0

Acceleration torque levels are not set in ascending order (i_wDrvTrqRef1,2,3)

1

Deceleration torque levels are not set in descending order (i_wDrvTrqRef4,5,6)

NOTE:

On detection of alarm:

oq_wDrvAcc is set to the i_wDrvAccLvl4.

oq_wDrvDec is set to the i_wDrvDecLvl4.

oIt is mandatory to have acceleration parameter i_wDrvAccLvl4 and deceleration parameter i_wDrvDecLvl4