Designation |
Parameter |
Value |
---|---|---|
DC power supply (CN1, CN2/CN3) |
DC bus voltage |
DC 250 V...700 V |
Rated current |
20 A |
|
Electronics power supply (CN1, CN2/CN3) |
Control voltage / -current |
DC 24 V (-20%...+25%) / maximum 20 A |
Inverter Enable (CN1, CN2/CN3) |
IE voltage |
AC 40 V rms |
IE current |
AC 2 A rms |
|
IE signal frequency |
100 kHz |
|
Ethernet Sercos (CN4/CN5) |
Data rate |
100 Mbit/s |
Cooling |
– |
Natural convection |
Degree of protection |
– |
IP65 |
Pollution degree |
– |
2(IEC/EN 61800-5-1) |
Protective class |
Class |
1 (IEC/EN 61800-5-1) |
Overvoltage category |
Class |
III (IEC/EN 61800-5-1:2016), T2 (DIN VDE 0110) |
Radio interference level |
Class |
C3 (IEC/EN 61800-3) |
Material |
– |
Polybutylene terephthalate (PBT) with 30% fiberglass [Pocan B 4235] |
Connect / Disconnect |
Cycles |
Maximum 20 |
NOTICE | |
---|---|
Procedure |
Parameter |
Value |
Basis |
---|---|---|---|
Operation |
Class 3K4 |
IEC/EN 60721-3-3 |
|
Ambient temperature |
-20 °C...+60 °C / -4 °F...+140 °F |
||
Relative humidity |
5%...95% |
||
|
No |
||
|
No |
||
|
No |
||
Class 3M7 |
|||
Vibration |
30 m/s2 |
||
Shock |
250 m/s2 |
||
Transport |
Class 2K2 |
IEC/EN 60721-3-2 |
|
Ambient temperature |
-25 °C...+70 °C/ -13 °F...+158 °F |
||
Relative humidity |
maximum 75% |
||
|
No |
||
|
No |
||
|
No |
||
Class 2M2 |
|||
Vibration |
15 m/s2 |
||
Shock |
300 m/s2 |
||
Long-term storage in transport packaging |
Class 1K2 |
IEC/EN 60721-3-1 |
|
Ambient temperature |
-25 °C...+55 °C / -13 °F...+131 °F |
||
Relative humidity |
5%... 85% |
||
|
No |
||
|
No |
||
|
No |