The display at the Lexium 62 ILM consists of four color LEDs that are used to display the status information.
Diagnostic LEDs of the Lexium 62 ILM:
1 S3 LED Indicator
2 State LED Indicator
3 Port 2 LED Indicator
4 Port 1 LED Indicator
LED indicator color / status |
Description |
Instructions / information for the user |
---|---|---|
Off |
The device is not energized or is otherwise inoperable, or there is no communication due to an interrupted or separated connection. |
Start Sercos boot up or verify the Sercos cable and connections. |
Steady green |
Active Sercos connection without an error detected in the CP4. |
– |
Flashing green (2 Hz, 250 ms) |
The device is in loopback mode. Loopback describes the situation in which the Sercos telegrams have to be sent back on the same port on which they were received. Possible causes:
|
Workaround:
Reset condition:
NOTE: If during phase CP1 a line topology or ring break was detected (device in loopback mode), the LED indicator condition does not change.
|
Steady red |
Sercos diagnostic class 1 (DC1) an error has been detected on port 1 and/or port 2. No Sercos communication possible on the ports. |
Reset condition:
|
Flashing red / green (2 Hz, 250 ms) |
Communication error has been detected. Possible causes:
|
Reset condition:
|
Steady orange |
The device is in a communications phase CP0 up to and including CP3 or HP0 up to and including HP2. Sercos telegrams are received. |
– |
Flashing orange (4 Hz, 125 ms) |
Device identification |
– |
LED indicator color / status |
Description |
Instructions / information for the user |
---|---|---|
Off |
Device is not energized or is otherwise inoperable. |
|
Flashing green (2 Hz, 250 ms) |
Initialization of the device (firmware restart process, compatibility verification of the hardware, updating the firmware) |
|
Flashing slowly green (2 Hz, 40 ms) |
Identification of the device |
|
Steady green |
Device has been initialized and waits for the configuration. |
|
Steady red |
A non-recoverable error has been detected requiring user intervention:
|
|
Flashing slowly red (2 Hz, 250 ms) |
A general error has been detected. |
|