Robot VRKP4•••NC

Mechanical and Electrical Data of VRKP4•••NC

Category

Parameter

Unit

VRKP4S0FNC

VRKP4S0RNC

VRKP4L0FNC

VRKP4L0RNC

VRKP4S0
MNC00045

General data

Rated load

kg (lb)

1.5 (3.3)

Maximum load(1)

kg (lb)

15 (33)

12 (29)

Maximum velocity

m/s (ft/s)

10 (33)

Maximum acceleration(2) for 1 kg (2.2 lb)

m/s2 (ft/s2)

100 (328)

Maximum acceleration(2) for 1.5 kg (3.3 lb)

m/s2 (ft/s2)

75 (246)

Maximum acceleration(2) for > 1.5 kg (3.3 lb)

m/s2 (ft/s2)

(1)

Number of axes

3 (fixed option) / 4 (rotational axis installed)

4

Position repeatability (ISO 9283)

mm (in)

Position: 0.1 (0.0039)

Angle: +/-0.3° (3)

Angle: +/-0.1°

Maximum torque of the rotational axis(4)

Nm (lbf-in)

4.5 (40)(5)

16

Electrical data

Mains voltage - 3-phase

Vac

480(6)

Control voltage (with brake)

Vdc

+24 (-10…+6%)

+24 (-20…+25%)

+24 (-10…+6%)

Motor main axes

SH30703P02
F2000

ILM0703P02
F0000

SH30703P02
F2000

Motor rotational axis

SH30702P02
F2000

ILM0702P02
F0000

SH30402P07
F2000

Power consumption for a typical pick & place cycle with 1.5 kg (3.3 lb)

kW (hp)

0.35 (0.47)

Mechanical data

Installation type

Ceiling installation

Protection class for moving parts

IP69k

Basic protection class

IP65

Housing type

Compact

Working space

Height x diameter

mm (in)

225 x 1200 (7.1 x 47)

350 x 750 (13.8 x 29.5)

Rotation

Unlimited

Weight

kg (lb)

approximately 75 (165)

Noise level

dB(A)

< 70 dB(A)

Material

External casing

Stainless steel 1.4301, aluminum, POM-C, FPM, TPE, PE, PEEK

Stainless steel 1.4301, aluminum, steel nickel-plated, zinc nickel-plated, POM-C, FPM, TPE, PE, PEEK, EPDM

(1) Loads above the maximum load are possible with restrictions. If required, contact your local Schneider Electric service representative.

(2) For a load mounted centrally underneath the flange and a distance of maximum 100 mm (3.9 in) between flange and mass center of gravity.

(3) +/-0.1° is possible with optional equipment. For further information, refer to Rotational Module, Tilting Module, Double Rotational Module and Rotational Tilting Module.

(4) When designing the gripper, be aware of any appearance of mass moments of inertia as well as friction, which could lead to exceeding the maximum torque and consequential damage.

(5) Maximum torque of the rotational axis with the optional Telescopic Axis Double is 3 Nm (31 lbf-in). For further information, refer to Mounting the Telescopic Axis Double.

(6) For further information, refer to Lexium 52 Hardware Guide or Lexium 62 Hardware Guide.