FC_AngleBetweenVectors2D - General Information
Type: |
Function |
Available as of: |
V1.0.3.0 |
Versions: |
Current version |
Calculating the angle between two vectors in the 2-dimensional space.
A smaller angle between the vectors is calculated in angular degrees. The result always is a value between 0° and 180°. If the length of a vector is 0, an error is issued.
Input |
Data type |
Description |
---|---|---|
i_stV1 |
Vector for the first ray of the angle |
|
i_stV2 |
Vector for the second ray of the angle |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
Data type |
Description |
---|---|
LREAL |
Angle between the vectors i_stV1 and i_stV2 (Unit: degrees) |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The angle has been calculated successfully.