FC_GaussAlgorithm - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Solution for linear equation systems that are used in the Gauss algorithm with pivoting.
The function calculates the vector SolutionVector so that the equation Matrix * SolutionVector = Vector is fulfilled.
|
Input |
Data type |
Description |
|---|---|---|
|
i_diDim |
DINT |
Number of equations of the solving system or lines / columns of the corresponding matrix. Must be >= 2 . |
|
i_lrZeroLimit |
LREAL |
Numeric zero limit. Matrix elements that are much smaller than this value are considered as zero. Used to limit the rounding error reproduction. The best value depends on the numeric properties of the matrix. Must be > 0.0. A common value is, e.g. 1E-12. |
|
i_plrMatrix |
POINTER TO LREAL |
Pointer on the beginning of the memory area in which the matrix of the linear equation system is stored. This area has to be connected and provide a minimum memory space for i_diDim * i_diDim LREALs. |
|
i_plrVector |
POINTER TO LREAL |
Pointer to the beginning of the memory area where the inhomogeneous vector ("right side") of the linear equation system is stored. This area has to be connected and provide a minimum storage space for i_diDim LREALs. |
|
i_plrSolutionVector |
POINTER TO LREAL |
Pointer on the beginning of the memory area where the solution vector of the linear equation system has to be copied. This area has to be connected and provide a minimum storage space for i_diDim LREALs. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
oThis POU requires (i_diDim + 1) * i_diDim * SIZEOF(LREAL) bytes of dynamic memory. Therefore, it must be ensured that the parameter LMCx00C\C\Configuration\Program\DynIECDataSize (total available dynamic memory) is set to an adequate value.
oThe correct size of the storage area that the pointers i_plrMatrix, i_plrVector and i_plrSolutionVector are pointing to must be carefully checked. Otherwise, the POU causes memory access errors.
oThe functions FC_GetMatrixElement(), FC_GetVectorElement(), FC_SetMatrixElement() and FC_SetVectorElement() are available for allocating and reading the elements of the matrix and the vectors involved.
oIf the matrix and the inhomogeneity vector of the equation system are give by the arrays then these can be allocated directly (without using the previously specified help function). The first index of A is then the line index of the matrix and the second the gap index.
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ControllerConditionInvalid |
75 |
There is not enough dynamic memory reserved. |
|
|
InputParameterInvalid |
72 |
Dim is outside the valid range. |
|
|
InputParameterInvalid |
77 |
The matrix is singular. |
|
|
InputParameterInvalid |
69 |
The pointer Matrix is invalid. |
|
|
InputParameterInvalid |
71 |
The pointer SolutionVector is invalid. |
|
|
InputParameterInvalid |
70 |
The pointer Vector is invalid. |
|
|
InputParameterInvalid |
74 |
ZeroLimit is outside the valid range. |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
Enumeration name: |
DimRange |
|
Enumeration value: |
72 |
|
Description: |
Dim is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_diDim, an invalid value has been transferred. |
The following must hold: i_diDim > 1 |
|
Enumeration name: |
DynIecDataSizeTooSmall |
|
Enumeration value: |
75 |
|
Description: |
There is not enough dynamic memory reserved. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
There is no or not enough dynamic memory available. |
Increase the available dynamic memory Controller > Configuration > Program > DynIECDataSize. |
|
Enumeration name: |
MatrixSingular |
|
Enumeration value: |
77 |
|
Description: |
The matrix is singular. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The matrix at the input i_plrMatrix is singular. |
At the input i_plrMatrix, a regular matrix has to be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The equation system has been successfully solved.
|
Enumeration name: |
PointerMatrixInvalid |
|
Enumeration value: |
69 |
|
Description: |
The pointer Matrix is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrXMatrix, a null pointer has been transferred. |
At the input i_plrXMatrix, the address of the memory containing the matrix must be transferred. |
|
Enumeration name: |
PointerSolutionVectorInvalid |
|
Enumeration value: |
71 |
|
Description: |
The pointer SolutionVector is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrSolutionVector, a null pointer has been transferred. |
At the input i_plrSolutionVector, the address of the memory containing the solution vector must be transferred. |
|
Enumeration name: |
PointerVectorInvalid |
|
Enumeration value: |
70 |
|
Description: |
The pointer Vector is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrVector, a null pointer has been transferred. |
At the input i_plrVector, the address of the memory containing the vector must be transferred. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Enumeration name: |
ZeroLimitRange |
|
Enumeration value: |
74 |
|
Description: |
ZeroLimit is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrZeroLimit, a number <= 0 has been applied. |
i_lrZeroLimit must be greater than 0. |