FC_RampToJerk - General Information
Type: |
Function |
Available as of: |
V1.0.3.0 |
Versions: |
Current version |
Conversion of a value from ramp to jerk
The ramp, i.e. the specification on how quickly a specific acceleration is reached, is converted to jerk.
The unit of the jerk, that is the change in acceleration over time, is units/s3.
The unit ramp is defined as follows:
Ramp = 100 -> The acceleration changes by i_lrAccBase within 1.0 seconds.
Ramp = 50 -> The acceleration changes by i_lrAccBase within 0.5 seconds.
Ramp = 150 -> The acceleration changes by i_lrAccBase within 1.5 seconds.
Input |
Data type |
Description |
---|---|---|
i_lrRamp |
LREAL |
Specification on how quickly the acceleration i_lrAccBase is reached. For a definition of ramp, please refer to the functional description. |
i_lrAccBase |
LREAL |
Change in acceleration used as basis for calculation. If i_lrAccBase = 0, ten times the gravitational acceleration (Gc_lrGravityAcc) is used as basis for calculation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
Data type |
Description |
---|---|
LREAL |
Value of the input i_lrRamp in jerk. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
260 |
AccBase is outside the valid range. |
|
InputParameterInvalid |
259 |
Ramp is outside the valid range. |
Enumeration name: |
AccBaseRange |
Enumeration value: |
260 |
Description: |
AccBase is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrAccBase, an invalid value has been transferred. |
The following must apply: i_lrAccBase >= 0 If i_lrAccBase = 0, ten times the gravitational acceleration (Gc_lrGravityAcc) is used as basis for calculation. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The conversion has been completed successfully.
Enumeration name: |
RampRange |
Enumeration value: |
259 |
Description: |
Ramp is outside the valid range. |
Issue |
Cause |
Solution |
---|---|---|
- |
At the input i_lrRamp, a negative value has been applied. |
At the input i_lrRamp, a value greater than 0 must be transferred. |