|
Type: |
Method |
|
Available as of: |
V1.1.0.0 |
License points are only required for library versions earlier than V2.4.0.0. For more information on license points, refer to License Model for PacDrive Software Packages.
For further information, refer to Robotic library ROB.IF_RobotConfiguration.Delta2Ax.
Robots of all types inherently present various hazards to machine operators, maintenance personnel, and commissioners. Some of these hazards may be the result of improper/invalid programming control or system parameterization/configuration. To help avoid as much as possible these hazards/situations, the library SchneiderElectricRobotics has been developed dedicated to Schneider Electric robots.
| WARNING | |
|---|---|
The library SchneiderElectricRobotics facilitates:
The parameterization of the robot.
The monitoring of the robot axes parameters.
GearIn and GearOut
FeedConstant
Maximum current
Direction
Maximum speed
The monitoring of the work envelope of the robot.
This chapter provides information on:
With the method Delta2Ax(...), the robot can be configured as a biaxial Delta robot with two degrees of freedom.
|
Input |
Data type |
Description |
|---|---|---|
|
i_ifDriveA |
Drive of axis A. |
|
|
i_ifDriveB |
Drive of axis B. |
|
|
i_etPlane |
Specification in which working plane the robot is operating. |
|
|
i_lrLengthAB0 |
LREAL |
Length of the distance between the axes A and B. Value range: i_lrLengthAB0 >= 0 |
|
i_lrLengthA1 |
LREAL |
Length of the upper arm mounted on Axis A. Value range: i_lrLengthA1 > 0 |
|
i_lrLengthA2 |
LREAL |
Length of the lower arm mounted on Axis A. Value range: i_lrLengthA2 > 0 |
|
i_lrLengthB1 |
LREAL |
Length of the upper arm mounted on Axis B. Value range: i_lrLengthB1 > 0 |
|
i_lrLengthB2 |
LREAL |
Length of the lower arm mounted on Axis B. Value range: i_lrLengthB2 > 0 |
|
i_lrLengthAB3 |
LREAL |
Length of the distance between the two suspension points of the lower arms A and B. Value range: 0 <=i_lrLengthAB3 <= i_lrLengthAB0 |
|
i_lrOffsetA4 |
LREAL |
Offset of the TCP in extension of the lower arm of Axis A. The value of i_lrLengthAB3 has to be 0. Value range: - infinite <=i_lrOffsetA4 <= + infinite |
|
i_lrOffsetA5 |
LREAL |
Offset of the TCP perpendicular to the offset i_lrOffsetA4. The value of i_lrLengthAB3 has to be 0. Value range: - infinite <=i_lrOffsetA5 <= + infinite |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
|
ExecutionAborted |
TransformationAlreadyConfigured |
171 |
The transformation is already configured. |
|
InputParameterInvalid |
DriveAAlreadyInUse |
164 |
The drive A is already in use. |
|
InputParameterInvalid |
DriveAInvalid |
167 |
The drive A is invalid. |
|
InputParameterInvalid |
DriveBAlreadyInUse |
165 |
The drive B is already in use. |
|
InputParameterInvalid |
DriveBInvalid |
168 |
The drive B is invalid. |
|
InputParameterInvalid |
LengthA1Range |
249 |
The LengthA1 is out of range. |
|
InputParameterInvalid |
LengthA2Range |
250 |
The LengthA2 is out of range. |
|
InputParameterInvalid |
LengthAB0Range |
247 |
The LengthAB0 is out of range. |
|
InputParameterInvalid |
LengthAB3Range |
248 |
The LengthAB3 is out of range. |
|
InputParameterInvalid |
LengthB1Range |
251 |
The LengthB1 is out of range. |
|
InputParameterInvalid |
LengthB2Range |
252 |
The LengthB2 is out of range. |
|
InputParameterInvalid |
PlaneInvalid |
170 |
The working plane is invalid. |
|
Enumeration name: |
ConfigurationAlreadyCompleted |
|
Enumeration value: |
154 |
|
Description: |
The configuration is already completed. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
|
Enumeration name: |
DriveAAlreadyInUse |
|
Enumeration value: |
164 |
|
Description: |
The drive A is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
|
Enumeration name: |
DriveAInvalid |
|
Enumeration value: |
167 |
|
Description: |
The drive A is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
|
Enumeration name: |
DriveBAlreadyInUse |
|
Enumeration value: |
165 |
|
Description: |
The drive B is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
|
Enumeration name: |
DriveBInvalid |
|
Enumeration value: |
168 |
|
Description: |
The drive B is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
|
Enumeration name: |
LengthA1Range |
|
Enumeration value: |
249 |
|
Description: |
The LengthA1 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthA1 is not within the valid range. |
At the input i_lrLengthA1, a value greater than 0 must be transferred. |
|
Enumeration name: |
LengthA2Range |
|
Enumeration value: |
250 |
|
Description: |
The LengthA2 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthA2 is not within the valid range. |
At the input i_lrLengthA2, a value greater than 0 must be transferred. |
|
Enumeration name: |
LengthAB0Range |
|
Enumeration value: |
247 |
|
Description: |
The LengthAB0 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthAB0 is not within the valid range. |
At the input i_lrLengthAB0, a value greater than or equal to 0 must be transferred. |
|
Enumeration name: |
LengthAB3Range |
|
Enumeration value: |
248 |
|
Description: |
The LengthAB3 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthAB3 is not within the valid range. |
At the input i_lrLengthAB3, a value greater than or equal to 0 must be transferred. At the input i_lrLengthAB3, a value less than or equal to i_lrLengthAB0 must be transferred. |
|
Enumeration name: |
LengthB1Range |
|
Enumeration value: |
251 |
|
Description: |
The LengthB1 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthB1 is not within the valid range. |
At the input i_lrLengthB1, a value greater than 0 must be transferred. |
|
Enumeration name: |
LengthB2Range |
|
Enumeration value: |
252 |
|
Description: |
The LengthB2 is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_IrLengthB2 is not within the valid range. |
At the input i_lrLengthB2, a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the robot transformation was successful.
|
Enumeration name: |
PlaneInvalid |
|
Enumeration value: |
170 |
|
Description: |
The working plane is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The value transferred at the input i_etPlane is invalid. |
At the input i_etPlane, a value contained in ROB.ET_WorkingPlane must be transferred. |
|
Enumeration name: |
TransformationAlreadyConfigured |
|
Enumeration value: |
171 |
|
Description: |
The transformation is already configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the robot transformation was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Ensure that a configuration for a transformation is only called once. |