Type: |
Data structure |
Available as of: |
SystemInterface_1.36.0.0 |
Support for: |
|
Versions: |
Current version |
Variable |
Data type |
Description |
---|---|---|
stLogicalAddress |
ST_LogicalAddress |
Logical address of Sercos slave in the PacDrive system |
uiVendorCode |
UINT |
Code of the device (specified by the manufacturer) |
sVendorDeviceId |
STRING(40) |
Sercos device identifier |
sName |
STRING(80) |
Name given to the device in the PLC configuration |
sPowerSupply |
STRING(40) |
Currently assigned power supply |
udiWorkingMode |
UDINT |
Work mode of the device |
udiWorkingState |
UDINT |
Currently active mode |
udiIdentificationMode |
UDINT |
Identification mode of device |
uiTopologyAddress |
UINT |
Physical position of the device in the Sercos ring |
uiConfiguredTopologyAddress |
UINT |
Topological address found at the Sercos bus, which the device is to be assigned to |
uiSercosAddress |
UINT |
Sercos address which the device has been assigned to. The Sercos address is automatically assigned by the master during start-up of the Sercos bus if the device is not in the IdentificationMode SercosAddress |
uiConfiguredSercosAddress |
UINT |
Configured Sercos address |
sSerialNumberController |
STRING(80) |
Serial number of a motor controller at the Sercos bus |
sConfiguredSerialNumberController |
STRING(80) |
Serial number of a motor controller found at the Sercos bus, which the drive is to be assigned to |
sSerialNumberMotor |
STRING(40) |
Serial number of the servo motor |
sConfiguredSerialNumberMotor |
STRING(40) |
Configured servo motor serial number |
sApplicationType |
STRING(40) |
Application type |
sConfiguredApplicationType |
STRING(40) |
Configured application type |
sControllerType |
STRING(40) |
Device type |
sMotorType |
STRING(40) |
Name of the motor |
sFW_Version |
STRING(40) |
Firmware version of the device. If the device in the PLC configuration is virtual (non-real), then the parameter value is "<PacDrive LMC version>. virtual". |
sHW_Version |
STRING(40) |
Hardware version of the device If the device in the PLC configuration is virtual (non-real), then the parameter value is "<PacDrive LMC version>. virtual". |
sBootloaderVersion |
STRING(40) |
Version name of the bootloader of the device |
sFPGA_Version |
STRING(40) |
FPGA version of the device |
sIPAddress |
STRING(15) |
Defined IP address of the device |
sSubnetmask |
STRING(15) |
Defined subnet mask of the device |
sGateway |
STRING(15) |
Defined gateway of the device |
sMACAddress |
STRING(17) |
MAC address of the device |
uwRERRCounter |
UINT |
- |