Four inputs resistance measuring, 2- and 4- wire measuring, PT100, PT1000, KTY10,KTY84, resolution 0.1 K, LEDs to indicate the status.
The temperature input module can be operated with resistance temperature detectors of type KTY10, KTY84, PT100, and PT1000. The sensors can be connected with 2- or 4-conductor technology. The sensor type can be adjusted selectively for each input.
It is equipped with 16-bit digital transducer resolution.
Four inputs for resistance temperature measurement
For the sensor types PT100, PT1000 and others
In addition, direct resistance measurement
Sensor type adjustable per channel
2- and 4-wire measuring
Operation mode |
Description |
|
---|---|---|
Sensor type KTY10, KTY84, PT100, and PT1000 (adjustable for each channel separately) |
Sensor temperature |
|
KTY10-6 |
-50...+145 °C |
|
KTY84-130 |
-40...+300 °C |
|
PT100 |
-200...+850 °C |
|
PT1000 |
-200...+850 °C |
|
Raw value (adjustable for each channel separately) |
Resistance measuring range |
|
0.1...4500 Ω/0.05...2250 Ω |
In order to parameterize a module per PLC Configuration in the device editor, proceed as follows:
Step |
Action |
---|---|
1 |
Append module in the TM5NS31). beneath a Sercos III bus interface ( |
2 |
Afterwards double-click the module in the .Result: The device editor is opened and the tabs , , and are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Temperature of input 1 |
– |
INT |
|
RTD input 2 |
Temperature of input 2 |
– |
INT |
RTD input 3 |
Temperature of input 3 |
– |
INT |
RTD input 4 |
Temperature of input 4 |
– |
INT |
Status of analog input 1 |
– |
BOOL |
|
Status of analog input 02 |
Status of analog input 02 |
– |
BOOL |
Status of analog input 3 |
Status of the analog input 3 |
– |
BOOL |
Status of analog input 4 |
Status of the analog input 4 |
– |
BOOL |
The values are set via a selection list.
The check box
is used for switching between the numeric and the symbolic value.
Name |
Meaning |
Numeric/symbolic value |
Default value |
Data type |
---|---|---|---|---|
Filter |
0 / 50 Hz 1 / 60 Hz 2 / 250 Hz 3 / 500 Hz |
0 / 50 Hz |
BYTE |
|
Sensor type 01 |
Sensor type |
0 / KTY 10 1 / KTY 84 2 / PT 100 3 / PT 1000 5 / 0.1...4500 Ohm 6 / 0.05...2250 Ohm 7 / off |
0 / KTY 10 |
BitArea |
Sensor type 02 |
Sensor type |
0 / KTY 10 16 / KTY 84 32 / PT 100 48 / PT 1000 80 / 0.1...4500 Ohm 96 / 0.05...2250 Ohm 112 / off |
0 / KTY 10 |
BitArea |
Sensor type 03 |
Sensor type |
0 / KTY 10 256 / KTY 84 512 / PT 100 768 / PT 1000 1280 / 0.1...4500 Ohm 1536 / 0.05...2250 Ohm 1792 / off |
0 / KTY 10 |
BitArea |
Sensor type 04 |
Sensor type |
0 / KTY 10 4096 / KTY 84 8192 / PT 100 12288 / PT 1000 20480 / 0.1...4500 Ohm 24576 / 0.05...2250 Ohm 28672 / off |
0 / KTY 10 |
BitArea |
For further information, see the TM7 analog I/O POUs hardware manual.