Active

General

Type

AD

Devices supporting the parameter

OnBoard I/O

Traceable

Yes

Functional Description

The parameter indicates which digital input/output is configured as input (see parameter IO0_Mode, IO1_Mode).

Bit value

Meaning

0

The corresponding digital input/output is not configured as input.

1

The corresponding digital input/output is configured as input and can be used.