CounterEdge

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

OnBoard I/O

Traceable

Functional Description

The parameter selects the edges for the pulse counter function of a field input.

Value

Data type

Meaning

negative / 0

BOOL

The pulse counter is triggered by negative edges (level of the field input goes from high to low).

positive / 1

BOOL

The pulse counter is triggered by positive edges (level of the field input goes from low to high).