SDO_WRITE4 (FB)

FUNCTION_BLOCK SDO_WRITE4 EXTENDS CiA405Base

This function block is used for writing a specific object in object dictionary of a DEVICE. Up to 4 bytes can be written. Data is provided as an ARRAY OF BYTE. If more than 4 bytes should be written please use SDO_WRITE. If DATA was written without error CONFIRM becomes TRUE. DATA has to be in Little Endian byte order. If an error occurs ERROR becomes unequal 0. In case of a SDO abort ERROR is set to CANOPEN_KERNEL_ERROR.CANOPEN_KERNEL_OTHER_ERROR and ERRORINFO contains the associated abort code (in Little endian) as defined by CiA 301.

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

NETWORK

USINT

1

CAN network number the function block should operate on. Note: It is not the same like the network number in CANBus configurator. The CiA405 NETWORK is calculated by NetID + 1. Example: 1 = CAN0, 2 = CAN1, 3 = CAN2, ...

CiA405Base

ENABLE

BOOL

FALSE

Enables the function block on rising edge. Aborts operation on falling edge.

CiA405Base

TIMEOUT

UDINT

0

Timeout in ms; 0 means no timeout

CiA405Base

Output

CONFIRM

BOOL

FALSE

TRUE: function block finished without error

CiA405Base

ERROR

CANOPEN_KERNEL_ERROR

CANOPEN_KERNEL_ERROR.CANOPEN_KERNEL_NO_ERROR

Error code: see CANOPEN_KERNEL_ERROR for further details

CiA405Base

Input

DEVICE

DEVICE

NodeID of destination device; 0 means local device (= CANopenManager)

CHANNEL

USINT

1

SDO channel: 0: use any free channel; 1..n: specific channel

INDEX

WORD

Index of object

SUBINDEX

BYTE

SubIndex of object

DATA

ARRAY [1..4] OF BYTE

data which should be written to the object

DATALENGTH

USINT

Number of bytes to be written to the object

Output

ERRORINFO

SDO_ERROR