Starting from the joint positions, this method evaluates the solution of the direct kinematics, returning the Cartesian position of the intermediate points in the kinematic structure.
The following graphic shows the elements of i_alrJointPositions:
The function block implements the interface IF_CollisionHandlerSCARA4Ax.
Access: PUBLIC
|
Input |
Data type |
Description |
|---|---|---|
|
i_alrJointPositions |
ARRAY [1...Gc_udiSCARA4AxNumberOfJoints] OF LREAL |
Joint positions of a SCARA4Ax robot. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
|
q_etResult |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
|
|
q_sResultMsg |
STRING(80) |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_stResultLocal |
Result of the kinematics, referred to the local coordinate system of the robot. This result can be provided as input of UpdateFromKinematicsResult. |
|
|
q_stResultGlobal |
Result of the kinematics, referred to a global coordinate system. This is evaluated based on the configured values of base position and orientation. |
|
q_xError |
q_etResult |
Enumeration value |
Description |
|---|---|---|---|
|
FALSE |
0 |
Success |
|
|
TRUE |
46 |
The provided kinematic result is invalid. |
|
Enumeration name: |
NotConfigured |
|
Enumeration value: |
46 |
|
Description: |
The provided kinematic result is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Could not evaluate the direct kinematics. |
i_alrJointPositions contains an invalid set of joint positions. |
Make sure to provide a valid set of joint positions. |