The table presents the variables provided with the global variable list:
Variable |
Data Type |
Description |
---|---|---|
|
BOOL |
Indicates the state of the Motor Circuit Breaker (MCB). Mapped to the physical input where the respective auxiliary contact of the MCB is connected. |
|
BOOL |
Indicates the state of the MCB of the direct online motor starter of motor 1. Mapped to the physical input where the respective auxiliary contact of the MCB is connected. |
|
BOOL |
Indicates the state of the MCB of the direct online motor starter of motor 2. Mapped to the physical input where the respective auxiliary contact of the MCB is connected. |
|
BOOL |
Indicates one of the contactors of motor 1 is energized. |
|
BOOL |
Indicates one of the contactors of motor 2 is energized. |
|
BOOL |
Pre-selection for control of motor 1 via the direct online motor starter. |
|
BOOL |
Pre-selection for control of motor 2 via the direct online motor starter. |
|
BOOL |
Pre-selection for control of motor 1 via the drive. |
|
BOOL |
Pre-selection for control of motor 2 via the drive. |
|
BOOL |
Selects auto mode for the FB of motor 1. |
|
BOOL |
Selects auto mode for the FB of motor 2. |
|
BOOL |
Selects manual mode for the FB of motor 1. |
|
BOOL |
Selects manual mode for the FB of motor 2. |
|
BOOL |
Starts (latch mode) the motor 1 in a forward direction during manual mode. |
|
BOOL |
Starts (latch mode) the motor 1 in a reverse direction during manual mode. |
|
BOOL |
Stops the motor 1 during manual mode. |
|
BOOL |
Starts (latch mode) the motor 2 in a forward direction during manual mode. |
|
BOOL |
Starts (latch mode) the motor 2 in a reverse direction during manual mode. |
|
BOOL |
Stops the motor 2 during manual mode. |
|
BOOL |
Local start (latch mode) of the motor 1 in a forward direction during manual mode. |
|
BOOL |
Local start (latch mode) of the motor 1 in a reverse direction during manual mode. |
|
BOOL |
Local stop of the motor 1 during manual mode. |
|
BOOL |
Local start (latch mode) of the motor 2 in a forward direction during manual mode. |
|
BOOL |
Local start (latch mode) of the motor 2 in a reverse direction during manual mode. |
|
BOOL |
Local stop of the motor 2 during manual mode. |
|
BOOL |
Starts (jog mode) the motor 1 in a forward direction during auto mode. |
|
BOOL |
Starts (jog mode) the motor 1 in a reverse direction during auto mode. |
|
BOOL |
Starts (jog mode) the motor 2 in a forward direction during auto mode |
|
BOOL |
Starts (jog mode) the motor 2 in a reverse direction during auto mode. |
|
BOOL |
Resets the FB controlling motor 1 in case of an alarm state. |
|
BOOL |
Resets the FB controlling of motor 2 in case of an alarm state. |
|
BOOL |
External signal to set the FB controlling motor 1 (for example state of the emergency stop). |
|
BOOL |
External signal to set the FB controlling motor 2 (for example state of the emergency stop). |
|
BOOL |
External signal to set the FB controlling motor 1, into error detected state (reset required). |
|
BOOL |
External signal to set the FB controlling motor 2, into error detected state (reset required). |
|
BOOL |
Activates the contactor of the direct online motor starter of motor 1. |
|
BOOL |
Activates the contactor of the direct online motor starter of motor 2. |
|
BOOL |
Activates the contactor which links the motor 1 to the drive. |
|
BOOL |
Activates the contactor which links the motor 2 to the drive. |
|
WORD |
Speed reference for manual mode associated to the FB controlling motor 1 in units of 0.01 Hz. |
|
WORD |
Speed reference for automatic mode associated to the FB controlling motor 1 in units of 0.01 Hz. |
|
WORD |
Speed reference for manual mode associated to the FB controlling motor 2 in units of 0.01 Hz. |
|
WORD |
Speed reference for automatic mode associated to the FB controlling motor 2 in units of 0.01 Hz. |
|
BOOL |
Indicates motor 1 is selected for Bypass mode |
|
BOOL |
Indicates motor 2 is selected for Bypass mode. |
|
BOOL |
Indicates motor 1 is selected for ATV control mode. |
|
BOOL |
Indicates motor 2 is selected for ATV control mode. |
|
BOOL |
Indicates whether motor 1 is running in Bypass mode. |
|
BOOL |
Indicates whether motor 1 is running in ATV control mode. |
|
BOOL |
Indicates whether motor 2 is running in Bypass mode. |
|
BOOL |
Indicates whether motor 2 is running in ATV control mode. |
|
BOOL |
FB controlling motor 1 is selected for auto mode. |
|
BOOL |
FB controlling motor 1 is selected for manual mode. |
|
BOOL |
FB controlling motor 1 is selected for local mode. |
|
BOOL |
FB controlling motor 2 is selected for auto mode. |
|
BOOL |
FB controlling motor 2 is selected for manual mode. |
|
BOOL |
FB controlling motor 2 is selected for local mode. |
|
BOOL |
FB controlling motor 1 is in error detected state, reset required. |
|
BOOL |
FB controlling motor 2 is in error detected state, reset required. |
|
BOOL |
FB controlling motor 1 is blocked by |
|
BOOL |
FB controlling motor 2 is blocked by |
|
BOOL |
Invalid operation mode selection received for motor 1. |
|
BOOL |
Invalid operation mode selection received for motor 2. |
|
BOOL |
FB controlling motor 1 is in alarm state due to detected |
|
BOOL |
FB controlling motor 2 is in alarm state due to detected |
|
BOOL |
FB controlling motor 1 is in alarm state due to undetected feedback signal ( |
|
BOOL |
FB controlling motor 2 is in alarm state due to undetected feedback signal ( |
|
BOOL |
Signal associated with the command word to force the DC braking. |
|
BOOL |
Signal associated with the command word to initiate an emergency stop on the drive. |
|
BOOL |
Signal associated with the command word to reset the ATV 212 in case of alarm state. |
|
BOOL |
Signal associated with the status word indicating whether an error has been detected on the drive. |
|
BOOL |
Signal associated with the status word which indicates whether an alarm condition exists on the drive. |
|
BOOL |
Signal associated with the status word which indicates whether an under-voltage condition exists on the drive. |
|
BOOL |
Signal associated with the status word which indicates the DC braking is forced. |
|
BOOL |
Signal associated with the status word which indicates the direction when the drive is running. (FALSE = forward, TRUE = reverse) |
|
BOOL |
Signal associated with the status word which indicates an emergency stop state for the drive. |
|
BOOL |
Indicates a detected overheating of motor 1. Mapped to the physical input where the respective signaling contact is connected. |
|
BOOL |
Indicates a detected overheating of motor 2. Mapped to the physical input where the respective signaling contact is connected. |
|
BOOL |
Indicates the communication state of the drive. TRUE = communication state operational FALSE = communication state not operational |
|
BYTE |
Indicates the error ID in case of a detected communication error during read request. |
|
DWORD |
Indicates the error ID in case of a detected operation error during read request. |
|
BYTE |
Indicates the error ID in case of a detected communication error during write request. |
|
DWORD |
Indicates the error ID in case of a detected operation error during write request. |
|
BOOL |
Indicates the communication state for the drive. |