This function block requires metric input units.
Input |
Data Type |
Description |
---|---|---|
i_xEn |
BOOL |
TRUE: Enables the function block. FALSE: Disables the function block. |
i_rSenIputActl |
REAL |
Actual torque input from the drive or load cell input. Range: -30000...+100000 Scaling/Unit: 0.01% for torque, 1 kg for load cell Refer to detailed description below this table. |
i_rDrvTrqMax |
REAL |
Drive torque at 100% nominal load of the crane. Range: 0...30000 Scaling/Unit: 0.01% Refer to detailed description below this table. |
i_iDrvSpdActl |
INT |
Actual drive speed. Range: -6000...+6000 Scaling/Unit: 1 RPM |
i_wDrvSpdRef |
WORD |
Target speed to the drive. Range: 0...6000 Scaling/Unit: 1 RPM |
i_wEncPos |
WORD |
Encoder input from the drive. Range: 0...65535 |
i_stOVLD |
OVLD |
Refer to the Structured Variable Description. |
This is either the actual torque input from the drive, or the input from the load cell sensor scaled to 1 kg.
We recommend using the 4Q-Torque output of the drive scaled to 0.01% accuracy.
This is the torque threshold input that will trigger an overload alarm. It represents the torque of the drive at 100% of the nominal load of the crane. If the measurement state of the Overload_EN15011 FB calculates an actual torque above this value the upwards movement is stopped and the overload alarm indicators q_xLampRed, q_xHorn are enabled.
If using a load cell this input is not used.