Function Block Location in the Hoisting Library
Function Block Location in the Hoisting Library of EcoStruxure Machine Expert
|
Folder |
Subfolder |
Application Function Block |
|---|---|---|
|
Advanced Positioning |
– |
AdvancedPositioning |
|
Advanced Position Synchronization |
– |
AdvancedPositionSync |
|
Anti-crab |
– |
AntiCrab_2 |
|
Anti-sway |
AntiSway Open Loop |
AntiSwayOpenLoop_2 |
|
– |
Cable Length Method |
CableLength_Enc_2 CableLength_2Pos CableLength_3Pos |
|
Diagnostic Coverage |
– |
DiagnosticCoverage |
|
Electronic Potentiometer |
– |
ElectronicPotentiometer |
|
Grab Control |
– |
GrabControl |
|
Hoist Duty Rating |
– |
HoistDutyRating |
|
Hoisting position synchronization |
– |
HoistPositionSync_2 |
|
Limit switch management |
– |
DoubleLimitSwitch_AR_2 LimitSwitch LimitSwitch_AR |
|
Load overspeed control |
– |
LoadOverspeedCtrl_2 |
|
Monitoring data storage |
Alarm Data Storage |
AlarmDataStorage_2 |
|
– |
Maintenance Data Storage |
MaintenanceDataStorage_2 |
|
– |
Statistic Data Storage |
StatisticDataStorage_2 |
|
– |
Supporting Function Blocks |
PasswordDataStorage |
|
Operating Area Restriction |
Operating Area Restriction IC |
OperatingAreaRestrictionIC |
|
Over load control |
– |
Overload_EN15011 |
|
Smooth slewing |
– |
SmoothSlewingSpd SmoothSlewingTrq |
|
Speed optimization and rope slack |
– |
SpeedOptRopeSlack |
|
Supporting function blocks |
– |
ScaleInput SpeedSelect |
|
Wind speed control |
– |
WindSpeedCtrl |
|
Legacy |
– |
OverloadCtrlDist OverloadCtrlEnc OverloadCtrlTrq |