Type Plate

Position of the Type Plate

Representation for VRKP••••WD / VRKP••••NO / VRKP••••CW / VRKP••••WF

1 Type plate

Representation for VRKP••••NC

1 Type plate

Description of the Type Plate

1

Device name

2

Type code*

3

Serial number

4

Hardware code

5

Weight of the robot

6

Date of manufacture

7

Voltage and current of the main axis SH3-motors

8

Voltage and current of the rotational axis SH3-motor

9

Voltage and current of the SH3-motor brakes

10

Voltage and current of all ILM-motors and brakes

11

Voltage and current of the fans

12

Maximum Load

13

Radius of the working space

* For detailed information about the meaning of the particular digits, refer to Type Code.