AdditionalMdtIdns

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium MC Segment

Lexium MC Carrier

Traceable

No

Functional Description

The parameter defines a list of Sercos IDNs that are transmitted additionally into the real-time channel from the PacDrive controller to the device. The parameters are inserted into the real-time channel during the next Sercos phase-up.

The parameters to be configured additionally into the Sercos MDT (Master Data Telegram) cyclic data are defined by a list of the corresponding IDNs. These IDNs are written in a string separated by semicolon in the desired sequence.

The default value is an empty string (''). There are no additional master data configured in the real-time channel.

Also refer to SERCOS Cyclic Data Exchange.

Data type

Meaning

STRING [254]

Definition of a list of Sercos IDNs that are transmitted additionally into the real-time channel from the PacDrive controller to the device.