ConfiguredAngleFractionNumerator

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium MC Segment

Traceable

Yes

Functional description

The parameter indicates the configured angle fraction numerator of a full circle.

NOTE: The angle of a curved segment can be defined as a fraction (numerator/denominator). The fraction indicates the angle of the segment as a part of a full circle (360°).
Example:
A segment has an angle of 45° which corresponds to 1/8 of a full circle:
AngleFractionNumerator or ConfiguredAngleFractionNumerator = 1
AngleFractionDenominator or ConfiguredAngleFractionDenominator = 8

Data type

Meaning

DINT

The configured angle fraction numerator of a full circle.