Parameter |
Value |
---|---|
EMC Classification for emission IEC 61800-3 |
C2 (emission) |
EMC Classification for immunity IEC 61800-3 |
Second environment (immunity) |
Pollution degree IEC 61800-5-1 |
2 1) 2) |
Overvoltage category IEC 61800-5-1 |
III |
Protective Class IEC 61800-5-1 |
I |
Supply system / Earthing conditions IEC 61800-2 and IEC 61800-5-1 |
TN-S May be provided by use of an upstream isolating transformator with earthed star point, voltage range and further installation requirements in accordance with the installation manual of the power supply. |
Mounting height IEC 61800-2 and IEC 61800-5-1 |
0...2000 m (0...6561 ft) without power de-rating 2000...3000 m (6561...9842 ft) with power de-rating 3) |
1) For cabinet devices: The devices must be protected against conductive contamination. For example, by installing them in a cabinet with degree of protection greater than or equal to IP54 in accordance with IEC 60529. Assuming that conductive contamination can be excluded at the installation site, a cabinet with a lower degree or protection is permissible. 2) Install the Lexium™ MC12 multi carrier transport system only in a pollution degree 2 environment. 3) For more information, refer to the de-rating information in Special Conditions. |