Create a new project with
.This example provides a pre-configured project that you can adapt to your needs.
For further information, refer to the EcoStruxure Machine Expert Lexium™ MC multi carrier Example Guide.
Alternatively, you can create a new project and add the object manually.
Step |
Action |
Result / Comment |
---|---|---|
1 |
Right-click the Application node in the Devices tree. |
– |
2 |
Execute the command from the contextual menu. |
The Add Multicarrier Configuration dialog box is displayed. |
3 |
Confirm with the Add button. The Name cannot be modified. |
|
Alternatively, to create / open a object, you can add a device to the Sercos Master node (or a device to the controller node) in the Devices tree and double-click the object. As a result, the device editor is displayed that contains a tab. This tab allows you to open or to create a object (if not already available).