Behavioral Model

General Information

The behavioral model describes the common behavior of all function blocks provided by this library.

By setting the input i_xEnable to TRUE, the function block starts the enabling process. The function block continues initialization and the output q_xActive is set to TRUE. Once the initialization is finished, the output q_xReady is set to TRUE.

If an error occurs, the output q_xError indicates TRUE and remains TRUE until the function block is disabled.

Signal Diagram

Common Input

Input

Data type

Description

i_xEnable

BOOL

A rising edge FALSE -> TRUE activates and initializes the function block, a falling edge TRUE -> FALSE deactivates the function block. A deactivated function block does not execute actions and the outputs are set to the default value.

Common Outputs

Output

Data type

Description

q_xActive

BOOL

Indicates TRUE if the execution of the function block is active. As long as the output is TRUE, the function block must be executed cyclically.

q_xReady

BOOL

Indicates TRUE if the function block is ready and can be controlled through its inputs according to its functionality.

After the function block has been enabled with a rising edge of i_xEnable, the output q_xReady is only set to TRUE if the function block can process instructions from the inputs.

If invalid input values are detected during initialization, q_xReady remains FALSE.

If the function block has detected an error, q_xReady is set to FALSE.

If the function block is deactivated using i_xEnable, q_xReady immediately becomes FALSE.

q_xError

BOOL

Indicates TRUE if an error has been detected. For details, refer to q_etResult and q_sResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information as a numeric value.
If q_xError = FALSE, q_etResult provides status information.
If q_xError = TRUE, q_etResult provides diagnostic/error information.

q_sResultMsg

STRING [255]

Provides additional diagnostic and status information as a text message.