In the following table, the device reactions are sorted according to their priority (from High to Low).
Device reaction |
Diagnostic class |
Subclass |
Meaning |
Diagnostic example |
---|---|---|---|---|
AD |
3 |
6 |
The segment is switched to a force-free state. |
|
BD1 |
3 |
5 |
– |
|
BD2 |
3 |
4 |
||
CD |
3 |
3 |
– |
|
D |
2 |
2 |
Informing message to PacDrive LMC. The program can be used for controlled, synchronous shutdown. If the PacDrive LMC does not trigger a reaction in the multi carrier transport system, a diagnostic message with the device reaction AD, BD1, BD2, or CD may occur. |
|
E |
1 |
1 |
Message |
– |
In the case of an error detected with the reaction AD (Device Reactions - Multi carrier Transport System), the segment is switched force-free.
The graphic shows the time diagram for reaction AD: