FR_CrankData - General Information
Type: |
Visualization Frame |
Available as of: |
V1.0.2.0 |
Inherits from: |
— |
Implements: |
oVisuElems.IVisualisierung |
This frame is used to indicate the possible values of the PDL.ST_CrankData in the visualization.
The parameters in PDL.ST_CrankData are divided into boxes and indicated in a frame window.
Input/Output |
Data type |
Description |
---|---|---|
iq_fbCrankModuleVisController |
Interface to the FB_CrankModuleVisController to bypass the FB_CrankModule parameters and variables. |