FC_MatrixInversion - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Calculates the inversion matrix of a given quadratic matrix.
Returns the inverse matrix of a quadratic matrix of the dimension i_diDim x i_diDim. The pointer i_plrMatrix must point to the start of the memory area in which the matrix is stored. The pointer i_plrInvMatrix must point to the beginning of the memory area from where the result of the calculation, i.e. the inverse matrix should be copied. If a matrix cannot be inverted, it is referred to as a singular matrix.
|
Input |
Data type |
Description |
|---|---|---|
|
i_diDim |
DINT |
Line-/ column value of the matrix whose inverse has to be calculated. Must be >= 2 . |
|
i_lrZeroLimit |
LREAL |
Numeric zero limit. Matrix elements that are much smaller than this value are considered as zero. Used to limit the rounding error reproduction. The best value depends on the numeric properties of the matrix. Must be > 0.0. A common value is, e.g. 1E-12. |
|
i_plrMatrix |
POINTER TO LREAL |
Pointer on the beginning of the memory area where the matrix is stored whose inverse matrix has to be calculated. |
|
i_plrInvMatrix |
POINTER TO LREAL |
Pointer on the beginning of the memory area in which the inverse matrix has to be copied. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
oThis function block requires i_diDim * i_diDim * SIZEOF(LREAL) bytes of dynamic memory. Therefore, it must be ensured that the parameter LMCx00C\C\Configuration\IEC-Program\DynIECDataSize (total available dynamic memory) is set to an adequate value.
oThe correct size of the storage spaces that the pointers i_plrMatrix and i_plrInvMatrix are pointed to (at least i_diDim * i_diDim LREALs), must be carefully checked otherwise the function block causes memory access errors.
oThe functions FC_GetMatrixElement() and FC_SetMatrixElement() are available for allocating and reading the elements of the involved matrices.
oIf the matrices are give by arrays and if the inverse matrix should be stored direct in an array, this can also be allocated directly (without using the previously specified help function). The first index of the array is then the line index of the matrices and the second the gap index.
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
ControllerConditionInvalid |
75 |
There is not enough dynamic memory reserved. |
|
|
InputParameterInvalid |
72 |
Dim is outside the valid range. |
|
|
InputParameterInvalid |
77 |
The matrix is singular. |
|
|
InputParameterInvalid |
83 |
The pointer InvMatrix is invalid. |
|
|
InputParameterInvalid |
69 |
The pointer Matrix is invalid. |
|
|
InputParameterInvalid |
74 |
ZeroLimit is outside the valid range. |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
Enumeration name: |
DimRange |
|
Enumeration value: |
72 |
|
Description: |
Dim is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_diDim, an invalid value has been transferred. |
The following must hold: i_diDim > 1 |
|
Enumeration name: |
DynIecDataSizeTooSmall |
|
Enumeration value: |
75 |
|
Description: |
There is not enough dynamic memory reserved. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
There is no or not enough dynamic memory available. |
Increase the available dynamic memory Controller > Configuration > Program > DynIECDataSize. |
|
Enumeration name: |
MatrixSingular |
|
Enumeration value: |
77 |
|
Description: |
The matrix is singular. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The matrix at the input i_plrMatrix is singular. |
At the input i_plrMatrix, a regular matrix has to be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The inverse matrix has been calculated successfully.
|
Enumeration name: |
PointerInvMatrixInvalid |
|
Enumeration value: |
83 |
|
Description: |
The pointer InvMatrix is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrInvMatrix, a null pointer has been transferred. |
At the input i_plrInvMatrix, the address of the memory containing the inverted matrix must be transferred. |
|
Enumeration name: |
PointerMatrixInvalid |
|
Enumeration value: |
69 |
|
Description: |
The pointer Matrix is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_plrMatrix, a null pointer has been transferred. |
At the input i_plrMatrix, the address of the memory containing the matrix must be transferred. |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
|
Enumeration name: |
ZeroLimitRange |
|
Enumeration value: |
74 |
|
Description: |
ZeroLimit is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrZeroLimit, a number <= 0 has been applied. |
i_lrZeroLimit must be greater than 0. |