The library Robotic V1.0.1.0 is released for projects exclusively.
This library is a collection of POUs for controlling robot kinematics.
Kinematics that can be controlled:
Triaxial Delta robot - IF_RobotConfiguration.Delta3Ax
Triaxial Cartesian robot - IF_RobotConfiguration.Cartesian3Ax
Biaxial Cartesian robot - IF_RobotConfiguration.Cartesian2Ax
Up to triaxial user-defined robot - IF_RobotConfiguration.User3Ax
Motion interpolation in order to move to a point in two or three-dimensional space:
Linear interpolation - IF_RobotMotion.MoveL
Circular interpolation - IF_RobotMotion.MoveC
Spline interpolation - IF_RobotMotion.MoveS
Using the library with other versions of software or firmware may have results other than described in the present documentation.
WARNING | |
---|---|