Type: |
Function |
Available as of: |
V2.8.2.0 |
Versions: |
Current version |
This chapter provides information on:
Converting an enumeration element of the type ET_ArmConfiguration from this library to a string.
Every enumeration element has a name or value. The return value of the function is the name of the enumeration element.
Input |
Data type |
Description |
---|---|---|
i_etArmConfiguration |
The ET_ArmConfiguration value that has to be converted. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnositc message |
Data type |
Description |
---|---|
STRING[80] |
Name of the enumeration element that was transferred at the input i_etArmConfiguration. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
UnknownArmConfiguration |
202 |
The arm configuration is indeterminable. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Reading the ET_ArmConfiguration value as text was successful.
Enumeration name: |
UnknownArmConfiguration |
Enumeration value: |
202 |
Description: |
The arm configuration is indeterminable. |
Issue |
Cause |
Solution |
---|---|---|
The arm configuration is indeterminable. Reading the ET_ArmConfiguration value as text was unsuccessful. |
The value transferred at the input i_etArmConfiguration is indeterminable. |
At the input i_etArmConfiguration, a value of ET_ArmConfiguration must be transferred. |