The method GetTrackingStopParameters(...) returns the configured stop parameters for a stop and an emergency stop of the tracking system.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etTrackingSystem |
ID of the tracking system. Valid values are: ET_CoordinateSystem.Tracking1…ET_CoordinateSystem.Tracking30. A tracking system with the ID must be configured. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_lrStopDeceleration |
LREAL |
Deceleration (modification of velocity) in case a stop is issued of the tracking system specified by the input i_etTrackingSystem. |
|
q_lrStopRamp |
LREAL |
Ramp (modification of deceleration) in case a stop is issued of the tracking system specified by the input i_etTrackingSystem. |
|
q_lrEmergencyDeceleration |
LREAL |
Deceleration (modification of velocity) in case an emergency stop is issued of the tracking system specified by the input i_etTrackingSystem. |
|
q_lrEmergencyRamp |
LREAL |
Ramp (modification of deceleration) in case an emergency stop is issued of the tracking system specified by the input i_etTrackingSystem. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
OK |
TrackingStopParametersMissing |
217 |
The stop parameters for a tracking system are not set. |
|
InputParameterInvalid |
CoordinateSystemInvalid |
117 |
The coordinate system is invalid. |
|
InputParameterInvalid |
CoordinateSystemNotConfigured |
172 |
The coordinate system is not configured. |
|
UnexpectedProgramBehavior |
UnexpectedFeedback |
13 |
A feedback value was invalid. |
|
Enumeration name: |
CoordinateSystemInvalid |
|
Enumeration value: |
117 |
|
Description: |
The coordinate system is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not read. |
The value transferred at the input i_etTrackingSystem does not represent a tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |
|
Enumeration name: |
CoordinateSystemNotConfigured |
|
Enumeration value: |
172 |
|
Description: |
The coordinate system is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameters were not read. |
The value transferred at the input i_etTrackingSystem does not represent a configured tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred, and correct if necessary. |