By default, the tracking is only enabled for cartesian components. Additional individual components or groups of components can be enabled with this method.
For each enabled component, the tracking motion parameters must be set with the method SetMotionParameters. In case a component is not available, the method IF_RoboConfiguration.AddTrackingSource will report an exception.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Component to be enabled. Valid Values are:
|
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
OK |
0 |
Ok |
|
ExecutionAborted |
TrackingSourceInterfaceMissing |
246 |
A tracking source interface is missing. |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the tracking component was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that one of the following values is assigned to i_etComponent:
|
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The configuration of the tracking component was successful.
|
Enumeration name: |
TrackingSourceInterfaceMissing |
|
Enumeration value: |
246 |
|
Description: |
A tracking source interface is missing. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The configuration of the tracking component was not successful. |
A tracking source interface is missing. |
Ensure that one of the following values is assigned to i_etComponent:
Ensure that the tracking source function block implements the interface IF_TrackingSourceAuxAx. |