The method must be called to set the necessary motion parameters of the tracking source for specific components that are enabled for tracking.
The value transferred at the input i_lrMaxAcceleration is used when the robot synchronizes to this tracking source or when it desynchronizes from this tracking source to the robot coordinate system ET_CoordinateSystem.CSR.
Examples:
Change from CSR to Tracking1 -> i_lrMaxAcceleration from Tracking1 is used.
Change from Tracking1 to Tracking2 -> i_lrMaxAcceleration from Tracking2 is used.
Change from Tracking2 to CSR -> i_lrMaxAcceleration from Tracking2 is used.
It is not possible to limit the acceleration individually for each cartesian components, only the resulting acceleration can be configured.
When the tracking source changes its speed during the synchronization process, it can also happen that the maximum acceleration is exceeded as the change of velocity cannot be predicted. The algorithm to keep the accelerations within the given limits is only called once when the synchronization process starts and uses the values that are present at that moment.
The values for stop and emergency stop are used when the tracking is aborted, not during desynchronization.
The values can be changed at any time and become active for the subsequent operation.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Component the parameters are for. Valid Values are:
|
|
|
i_lrMaxAcceleration |
LREAL |
Maximum acceleration that must be used to synchronize with or desynchronize from the tracking component specified by i_etComponent of this system. Valid value: i_lrMaxAcceleration > 0 |
|
i_lrStopDeceleration |
LREAL |
Deceleration to abort the tracking with when the tracking is stopped with a regular stop. Valid values: i_lrStopDeceleration > 0 i_lrStopDeceleration ≤ i_lrEmergencyDeceleration |
|
i_lrStopRamp |
LREAL |
Ramp to abort the tracking with when the tracking is stopped with a regular stop. Valid value: i_lrStopRamp > 0 i_lrStopRamp ≥ i_lrEmergancyRamp |
|
i_lrEmergencyDeceleration |
LREAL |
Deceleration to abort the tracking with when the tracking is stopped with an emergency stop. Valid value: i_lrEmergencyDeceleration > 0 i_lrEmergencyDeceleration ≥ i_lrStopDeceleration |
|
i_lrEmergencyRamp |
LREAL |
Ramp to abort the tracking with when the tracking is stopped with an emergency stop. Valid value: i_lrEmergencyRamp > 0 i_lrEmerganceRamp ≤ i_lrStopRamp |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
OK |
0 |
Ok |
|
ExecutionAborted |
ComponentNotConfigured |
198 |
The component is not configured. |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
MaxAccelerationRange |
125 |
The maximum acceleration is out of range. |
|
|
EmergencyDecelerationRange |
213 |
The emergency deceleration is out of range. |
|
|
EmergencyRampRange |
214 |
The emergency ramp is out of range. |
|
|
StopDecelerationRange |
215 |
The stop deceleration is out of range. |
|
|
StopRampRange |
216 |
The stop ramp is out of range. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The component is not configured for this tracking source. |
Ensure that the component is configured for this tracking source with a successful call of the method EnableComponent. |
|
Enumeration name: |
ComponentNotConfigured |
|
Enumeration value: |
198 |
|
Description: |
The component is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that one of the following values is assigned to i_etComponent:
|
|
Enumeration name: |
EmergencyDecelerationRange |
|
Enumeration value: |
213 |
|
Description: |
The component is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The input i_lrEmergencyDeceleration is out of range. |
At the input i_lrEmergencyDeceleration, a value greater than 0 must be transferred. |
|
At the input i_lrEmergencyDeceleration, a value greater than or equal to i_lrStopDeceleration must be transferred. |
|
Enumeration name: |
EmergencyRampRange |
|
Enumeration value: |
214 |
|
Description: |
The emergency ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The input i_lrEmergencyRamp is out of range. |
At the input i_lrEmergencyRamp, a value greater than 0 must be transferred. |
|
At the input i_lrEmergenyRamp a value less than or equal to i_lrStopRamp must be transferred. |
|
Enumeration name: |
MaxAccelerationRange |
|
Enumeration value: |
125 |
|
Description: |
The maximum acceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The input i_lrMaxAcceleration is out of range. |
At the input i_lrMaxAcceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
Setting the tracking motion parameters was successful.
|
Enumeration name: |
StopDecelerationRange |
|
Enumeration value: |
215 |
|
Description: |
The stop deceleration is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The input i_lrStopDeceleration is out of range. |
At the input i_lrStopDeceleration, a value greater than 0 must be transferred. |
|
Enumeration name: |
StopRampRange |
|
Enumeration value: |
216 |
|
Description: |
The stop ramp is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the tracking motion parameters was not successful. |
The input i_lrStopRamp is out of range. |
At the input i_lrStopRamp, a value greater than 0 must be transferred. |