Using the library with other versions of software or firmware may have results other than described in the present documentation.
WARNING | |
---|---|
PacDrive 3 V4.4
PacDrive LMC Eco V1.56.15.12 or greater
PacDrive LMC Pro V1.56.15.12 or greater
PacDrive LMC Pro2 V1.56.15.12 or greater
The RoboticModule can be configured as a SCARA with four axes including four degrees of freedom. (Refer to IF_Configuration.Scara4Ax()).
The fourth axis D is supported by functionalities of:
IF_Homing
IF_Manual
IF_SoftwareLimits
The brake release button for the Lexium S Robot is configured by IF_Configuration.SchneiderElectricRobot(). (Refer to IF_Configuration.BrakeReleaseButton()).
ROB.ET_RobotComponent.OrientationZ is introduced if the RoboticModule is configured as a SCARA.
IF_Configuration.Scara4Ax()
IF_Configuration.SchneiderElectricRobot() Robot S-Series
The orientation is supported by functionalities of:
IF_Configuration
IF_ConfigurationAdvanced
IF_Manual
IF_SoftwareLimits
In case IF_Configuration.SchneiderElectricRobot() was called to parametrize the RoboticModule and a diagnostic message from the Schneider Electric robot is forwarded to the RoboticModule, an exception is sent to the template exception list.
The homing mode IF_Homing.LimitSwitch is fully supported in this version regarding the parameterization of IF_HardwareLimit.etAuxAxSignalType.
In case of TPL.ET_Reaction.AsyncStop, TPL.ET_Reaction.SyncStopEL or TPL.ET_Reaction.SyncStopEH an active jogging movement is stopped with configured emergency parameters.