|
Type: |
Method |
|
Available as of: |
V2.12.1.0 |
|
Versions: |
Current version |
This chapter provides information on:
This method is used set the optional parameters of a P-Series collision handler. For more details on the optional parameters, refer to ST_CollisionHandlerPSeriesOptionalParameters.
The method can be called multiple times to reconfigure the optional parameters.
The optional parameters influence the next call of the configuration method SetParametersFromRobotPSeries. These parameters are ignored on a call of SetParameters
.|
Input |
Data type |
Description |
|---|---|---|
|
i_stData |
ST_CollisionHandlerPSeriesOptionalParameters |
The optional parameters for the collision handler of a P -Series robot |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
|
q_etResult |
ET_Result |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
|
q_sResultMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_xError |
q_etResult |
Enumeration value |
Description |
|---|---|---|---|
|
FALSE |
Ok |
0 |
Successful |
|
TRUE |
CollisionMarginRange |
3 |
The collision margin value is outside the admissible range. |
|
Enumeration name: |
CollisionMarginRange |
|
Enumeration value: |
3 |
|
Description: |
The collision margin value is outside the admissible range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The optional parameter could not be set successfully. |
i_stData.lrCollisionMargin has a negative value. |
Make sure that i_stData.lrCollisionMargin has a positive or null value. |