|
Type: |
Interface |
|
Available as of: |
2.11.0.0 |
|
Inherits from: |
- |
This chapter provides information on:
This interface can be used to configure and control the feature FastMove.
FastMove characteristics:
Currently supported on P-Series robots
Special move commands are used to send the movements to the robot. The commands calculate the maximum values for velocity, acceleration and deceleration for this movement.
You can limit the motion parameters. Therefore, you can use the methods of the robotic interface like SetMotionParameter. The user values are compared with the calculated values and the lesser value is selected.
The TCP acceleration limit can be used in addition to FastMove to limit the total acceleration on the TCP.
A tuning of the acceleration and deceleration is possible to compensate for effects that cannot be calculated, like friction, tolerances in motor torque and so on.
A save and load functionality for the tuning data is available to store and restore the tuned values.
|
Name |
Description |
|---|---|
|
FastMoveS |
Calculate an elliptic pick and place spline. |
|
FastMoveSExtended |
Calculate an extended elliptic pick and place spline. |
|
Configure |
Configure the FastMove functionality. |
|
SetParameter |
Set parameters for the FastMove functionality. |
|
GetParameter |
Read parameters for the FastMove functionality. |
|
RestartTuning |
Restart the tuning of FastMove. |
|
GetTuningData |
Read the current tuning values. |
|
SetTuningData |
Load tuning values. |
|
Name |
Data type |
Accessing |
Description |
|---|---|---|---|
|
xActive |
BOOL |
Get |
The property returns TRUE when FastMove has been configured successfully. |
|
xReadOnly |
BOOL |
Get / Set |
The property can be used to switch the tuning process into a read-only mode. In this case the tuning no longer modifies values but keeps the present values. |
|
xPreviousMovementTuned |
BOOL |
Get |
The property returns TRUE when the previous movement is completely tuned. This means, that the movement cannot go faster and the tracking deviation was within the given limits. |