|
Type: |
Method |
|
Available as of: |
V2.11.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
|
Input |
Data type |
Description |
|---|---|---|
|
i_etName |
ET_FastMoveParameter |
Name of the FastMove parameter to be set. Valid values:
|
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_lrValue |
LREAL |
Value of the FastMove parameter to be read. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Successful |
|
InputParameterInvalid |
FastMoveParameterUnknown |
112 |
The FastMove parameter is indeterminable. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Successful |
The parameter was read successfully.
|
Enumeration name: |
FastMoveParameterUnknown |
|
Enumeration value: |
112 |
|
Description: |
The FastMove parameter is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The parameter could not be read. |
The value transferred at the input i_etName is not a valid value. |
Ensure that a valid value is transferred at the input i_etName. |