Type: |
Function block |
Available as of: |
V1.0.0.0 |
Inherits from: |
- |
Implements: |
- |
This chapter provides information on:
The POU contains applicable parameters for a Lexium P Robot that has been selected by the methods InitializeRobot, InitializeRotationalAxis and OptionalEquipment.
Name |
Description |
---|---|
InitializeRobot |
Initialize the robot and its axes. |
InitializeRotationalAxis |
Initialize the rotational axis of the robot, if necessary. |
OptionalEquipment |
Set optional equipment of the robot. |
SetLRealParameter |
Set/overwrite a parameter for a Lexium P Robot. |
Name |
Data type |
Accessing |
Description |
---|---|---|---|
etRobotType |
Read |
Get the configured robot type. |
|
rateOptionalEquipment |
REFERENCE TO ARRAY [1..Gc_udiMaxNumberOfOptionalEquipment] OF ET_OptionalEquipment |
Read |
Get the list of the configured optional equipment. |