IF_Mechanic

 

IF_Mechanic - General Information

Overview

Type:

Interface

Available as of:

SystemConfigurationItf_1.

Inherits from:

oIF_MechanicMandatory

Versions:

Current version

Description

The interface manages the mechanical properties, the moments of inertia and the friction.

Properties

Name

Data type

Accessing

Description

J_Gear

REAL

 

Input of the gear box moment of inertia at the motor shaft (gear box input side).

J_Load

REAL

 

Input of the load moment of inertia on the drive shaft (gear box output side).

StaticFriction

REAL

 

Indicated the static friction (at the gear output shaft).

ViscousFriction

REAL

 

Indicates the viscous friction (at the gear output shaft).