IF_RefActualValuesPosition - General Information
Type: |
Interface |
Available as of: |
SystemConfigurationItf_1. |
Inherits from: |
oSYSTEM.IQueryInterface |
Versions: |
current version |
The interface manages the position values (reference and actual values).
Name |
Data type |
Accessing |
Description |
---|---|---|---|
Position |
LREAL |
|
Displays the current position of the device. |
RefPosition |
LREAL |
|
Shows the reference position that is generated by the reference position generator (e.g. MasterCam, PosGenerator, …) in units. |