Type: |
Function |
Available as of: |
SystemInterface_1.32.6.0 |
Support for: |
|
Versions: |
Current version |
This function sets the encoder position to a preset absolute position value. The coordinate system of the encoder is moved. This requires a write process to the non-volatile memory of the encoder. A few milliseconds are required for this write access. Using the function FC_DrvEncPositionGetState() it can be determined whether the writing procedure has been completed.
Dependent on the object parameter EncoderMode (if available), the new position is set to the motor encoder (EncoderMode = "Only use motor encoder") or the machine encoder (EncoderMode = "Machine encoder is only used for position control").
The position i_lrPosition must meet specific criteria. It is distinguished between single-turn in multi-turn encoders. Single-turn encoders detect a resolution within one turn. Multi-turn encoders extend the position boundaries and have an addressable range between zero and 4096 turns. The position can be set within these defined boundaries (absolute travel range of the encoder).
When you energize or reset a drive, the absolute value of the SinCos encoder is read. This value forms the actual position. When exceeding or underrunning the position range, a jump in position up to the encoder period occurs for the absolute value of the encoder (1 revolution or 4096 revolutions). This position jump does not occur in the object parameter MechPosition when the drive is moved as the absolute encoder value is only evaluated after being energized or reset. Then the drive is moved in increments.
By virtual axes, this function has no effect.
As of version V1.50.1.x, the function call-up takes longer since the complete writing of the new EncoderPosition value in the motor nameplate is awaited now. Therefore, when reading the state with the FC_DrvEncPositionGetState function, value 1 (= motor nameplate is currently programmed) does not occur any longer. However, the return value still indicates whether programming was successful.
The function running time can take up to several hundred milliseconds.
Input |
Data type |
Description |
---|---|---|
i_stAxisID |
ST_LogicalAddress |
Logical address of the drive |
i_lrPosition |
LREAL |
Encoder position |
Data type |
Description |
---|---|
DINT |
0: Error-free operation -1: Incorrect i_stAxisID -2: Invalid position -3: Axis is virtual -4: Axis is deactivated |
Set the encoder position to 360 units.
FeedConstant = 360 units / rotation
EncoderType = 16#22; that is, SinCos Singleturn
This results in an EncoderPosition 0 ... 360 units.
The EncoderPosition 360 corresponds to EncoderPosition 0. The resolution of the encoder is 219 increments per rotation. This results in a maximum EncoderPosition of:
FeedConstant * (number of rotations – 2-19)
Number of rotations:
Single turn= 1
Multi turn= 4096
In this case:
360 units/rotation * (1 rotation – 2-19 rotations) = 359.9993134 units
FC_DrvEncSetPosition(i_stAxisID:=Axis.LogAdr, i_lrPosition:=0);