FB_ExceptionHandler2 - RegisterLoggerPoint (Method)

Overview

Type:

Method

Available as of:

V1.4.0.0

Task

The method registers the internal logger point in the Application Logger.

Description

A logger point is implemented in the function block for the Application Logger. After calling up this method successfully, the function block sends messages to the Application Logger via this logger point. This method is identical to the call-up of the RegisterLoggerPoint method at APL.FB_LoggerPoint.

Interface

Input

Data type

Description

i_ifParent

APL.IF_LoggerPoint

The parent logger point under which the logger point of the function block is to be registered. The global variable G_ifApplicationLogger is also a logger point.

i_sName

STRING[80]

The name of the function block logger point that shall be displayed in the Application Logger has to be defined here.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value unequal to ET_Diag.Ok corresponds to an error message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Error message

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

InputParameterInvalid

MaxNumberOfLoggerPointsExeeded

161

The maximum number of logger points was exceeded.

InputParameterInvalid

ParentInvalid

159

The parent object is invalid.

InputParameterInvalid

ParentNotRegistered

160

The parent object is not registered.

UnexpectedProgramBehavior

UnexpectedDiagExt

147

An unexpected detected error occurred during the execution.

MaxNumberOfLoggerPointsExeeded

Enumeration name:

MaxNumberOfLoggerPointsExeeded

Enumeration value:

161

Description:

The maximum number of logger points was exceeded.

Issue

Cause

Solution

-

It was attempted to register more than APL.Gc_udiMaxNumberOfLoggerPoints logger points in the Application Logger.

The global parameter APL.Gc_udiMaxNumberOfLoggerPoints must be increased.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The logger point was successfully registered in the Application Logger.

ParentInvalid

Enumeration name:

ParentInvalid

Enumeration value:

159

Description:

The parent object is invalid.

Issue

Cause

Solution

-

An invalid object has been transferred at the input i_ifParent.

At the input i_ifParent an object of the type APL.FB_LoggerPoint or APL.IF_ApplicationLogger has to be transferred.

ParentNotRegistered

Enumeration name:

ParentNotRegistered

Enumeration value:

160

Description:

The parent object is not registered.

Issue

Cause

Solution

-

The logger points transferred at the input i_ifParent is not registered in the Application Logger.

The logger point transferred at the input i_ifParent must be registered in the application logger first.

UnexpectedDiagExt

Enumeration name:

UnexpectedDiagExt

Enumeration value:

147

Description:

An unexpected detected error occurred during the execution.

Issue

Cause

Solution

-

An error occurred in the internal execution.

Please inform the support team about this error.