Sets the addresses of the possible additional interface (Additional Interface) to zero since a default module / default node does not have any interfaces in addition to the default one.
|
Input |
Data type |
Description |
|---|---|---|
|
i_pdwSubModulesAddItf |
POINTER TO DWORD |
Address of the array for the additional interfaces. |
|
i_udiSubModuleConstant |
DINT |
Number of the default module to be processed. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an error message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Error message |
|
Data type |
Description |
|---|---|
|
BOOL |
TRUE: The address of the additional interfaces is set to 0 FALSE: The input variables are invalid. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Ok |
|
InputParameterInvalid |
PointerSubModulesAddItfInvalid |
60 |
The pointer onto SubModulesAddItf is invalid. |
|
InputParameterInvalid |
SubModuleConstantRange |
61 |
SubModuleConstant is outside the valid range. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The UpdateNodeModuleAddInterfaceStruct.DiagMsgs function was without executed exceptions