GPL (Global Parameter List) contains the global constants of the PD_Template library, which can be overwritten project-specifically in the library manager.
|
Variable |
Data type |
Value |
Description |
|---|---|---|---|
|
Gc_udiMaxNumberOfExceptions |
UDINT |
100 |
Maximum number of exceptions that can be stored. |
|
Gc_udiMaxNumberOfDelay |
UDINT |
99 |
Maximum number of exceptions in the delay list |
|
Gc_udiMaxNumberOfReactions |
UDINT |
32 |
Maximum number of reactions to exceptions. |
|
Gc_udiMaxNumberOfTranslationJobs |
UDINT |
32 |
Maximum number of jobs with which reactions to exceptions are changed. |
|
Gc_udiMaxNumberOfLogData |
UDINT |
100 |
Maximum logger size. |
|
Gc_udiMaxNumberOfDiagSources |
UDINT |
50 |
Maximum number of diagnostic sources that are evaluated. |
|
Gc_udiNumberOfGroupsTpi |
UDINT |
5 |
Maximum number of groups. |
|
Gc_udiNumberOfGroupMembersTpi |
UDINT |
10 |
Maximum number of members in a groups. |
|
Gc_udiMaxNumberOfCmdStepsTpi |
UDINT |
17 |
Maximum number of commands in a command table. |
|
Gc_udiMaxStringSizeOfExceptionMsg |
UDINT |
80 |
Maximum number of characters for an exception message. |