General

Description

Six digital outputs 24 Vdc / 0.5 A

Digital output module 24 Vdc with six digital outputs (source, 1-wire or 2-wires, transistor)

Configuration Register

Register

Meaning

Default

Data type

2

Digital outputs 1–6

USINT

30

Status of digital outputs 1–6

An

USINT

For further information, see the TM5 digital I/O modules hardware manual.