General

Description

Safety analog input module, 24 Vdc

  • 2x two analog safety-related inputs for thermocouples

  • Configurable input filter and switching threshold

  • Measurement range: -270...1768 °C (-454...3214.4 °F)

  • Input sensor type: J, K, N, S, R, C, T thermocouple sensors

  • Input range: -65...+65 mV (voltage measurement range)

  • Terminal temperature Compensation: 2x one analog safety-related inputs for PT100/PT1000 measurement

  • Digital converter resolution: 24 bits

Configuration

Tab

Meaning

TM5 Module I/O Mapping

Mapping of channels to project variables

TM5 Module Parameters

Safety-related configuration parameters

For further information, see the TM5/TM7 Digital I/O Safety Modules Hardware Guide.