Type |
AD |
Devices supporting the parameter |
Lexium LXM52 Drive, Lexium LXM52 Linear Drive, Lexium LXM62 Drive, Lexium LXM62 Linear Drive, Lexium ILM62 Drive Module, Lexium LXM62 Power Supply |
Traceable |
Yes |
The parameter indicates the status of the InverterEnable signal.
Value |
Data type |
Meaning |
---|---|---|
off / 0 |
BOOL |
The lock-out tag-out sequence is enabled (Safe Torque Off). |
on / 1 |
BOOL |
The lock-out tag-out sequence is disabled. |
Influence of ControllerEnable, TorqueEnable, and InverterEnable on the power stage release of the servo amplifier