BrakeMode

General

Type

ES

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

Yes

Functional Description

How and when the brake is controlled is defined by using BrakeMode.

BrakeMode

Behavior

Connect brake at stillstand / 0

In the event of device reactions AD, BD1 and BD2, the brake is engaged when the motor has come to a standstill.

Connect brake when coasting / 1

In the event of device reaction AD, the brake is engaged immediately even if the motor is still running. In the event of device reactions BD1 and BD2, the brake is engaged when the motor has come to a standstill (default behavior).

Connect brake when stopping / 2

In the event of device reactions AD and BD1, the brake engages immediately even if the motor is still running. In the event of device reaction BD2, the brake is engaged when the motor has come to a standstill.

Control brake by user program / 3

The user program has control over the brake. The state of the brake can be modified cyclically with the function FC_SercosSetUserRealTimeControlBits. The function FC_BrakeReleaseSet has no effect.

 WARNING
DAMAGE OF THE HOLDING BRAKE
Make sure to comply with the safety-related instructions in the motor manual regarding the security constraints of the holding brake.
Failure to follow these instructions can result in death, serious injury, or equipment damage.