Bit0_7

General

Type

AF

Devices supporting the parameter

DIO8 module

Traceable

Yes

Functional Description

Displays the value of the connections (input/output). Each bit is assigned to an output corresponding to the bit number.

NOTE: Check by querying the parameter Active0_7 whether the connection value is valid.

Bit value

Meaning

0

Connection LOW

1

Connection HIGH

Assigning bits to inputs Bit0_7 DIO8 module (Touchprobe inputs)

Parameter bit number

Bit 1

Bit 0

Touchprobe input (1) of the Lexium ILM62 Drive Module

TP_1_1

TP_0_1

(1) Affected parameter: Value

Assigning bits to outputs Bit0_7 DIO8 module (digital outputs)

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital output (1) of the Lexium ILM62 Drive Module

DQ_7_1

DQ_6_1

DQ_5_1

DQ_4_1

DQ_3_1

DQ_2_1

DQ_1_1

DQ_0_1

(1) Affected parameter: Value

Assigning bits to inputs Bit0_7 DIO8 module (digital inputs)

Parameter bit number

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

Digital input (1) of the Lexium ILM62 Drive Module

DI_7_1

DI_6_1

DI_5_1

DI_4_1

DI_3_1

DI_2_1

DI_1_1

DI_0_1

(1) Affected parameter: Value

Example: Bit0_7 = 2#10000000

The value of connection 7 is H / TRUE; the connections 0 to 6 are L / FALSE.