Enable

General

Type

EF

Devices supporting the parameter

Encoder network (Sync. Module)

Traceable

Yes

Functional Description

Enabling or disabling the synchronization slave which is defined via the SlaveIPAddress.

Value

Data type

Meaning

off / 0

BOOL

When you start the synchronization (using the Enable parameter on the synchronization master), no data is exchanged with the Synchronization slave.

If Enable is set to "off / 0" while synchronization is in progress, only the error monitoring in the Synchronization master is disabled. That means you can disable the Synchronization slave, but the Synchronization master will not receive a diagnostic message and can continue to work normally.

NOTE: Corresponding encoder in- and output objects that are assigned to this object should be disabled at this time.

You cannot enable a slave ("off / 0" -> "on / 1") again while the synchronization is in progress.

on / 1

BOOL

The system tries to establish the synchronization from the Synchronization master to the Synchronization slave.

  • 8333 "EncNet receiving data not possible"

  • 8334 "EncNet receiving data dist. detected"

  • 8335 "EncNet synchronization not possible"

  • 8336 "EncNet Sync disturbance detected"