IdentificationMode

General

Type

ED

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos Drive,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31,

Logic Motion Controller Device

Traceable

Yes

Functional Description

The parameter represents the identification mode.

Value

Data type

Meaning

SerialNumberController / 0

DINT

The device is assigned via the serial number of the controller (see parameter SerialNumber, also see Identification mode ).

SerialNumberMotor / 1

DINT

The device is assigned via the serial number of the motor (see parameter SerialNumberMotor, also see Identification mode ).

This parameter is only applicable to drive objects.

TopologyAddress / 2 (default)

DINT

The device is assigned via its topological address (see parameter TopologyAddress, also see Identification mode ).

ApplicationType / 3

DINT

The device is assigned via the ApplicationType of the device (see parameter ApplicationType, also see Identification mode ).

SercosAddress / 4

DINT

The device is assigned via the Sercos address of the device (see parameter SercosAddress, also see Identification mode ).